| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €218.20 |
| 5-19 | €195.68 | |
| 20-49 | €176.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 6460 rpm |
| No load current | 42.8 mA |
| Nominal speed | 5060 rpm |
| Nominal torque (max. continuous torque) | 45.5 mNm |
| Nominal current (max. continuous current) | 1.33 A |
| Stall torque | 212 mNm |
| Stall current | 6.02 A |
| Max. efficiency | 84 % |
| Characteristics | |
| Terminal resistance | 3.99 Ω |
| Terminal inductance | 0.556 mH |
| Torque constant | 35.2 mNm/A |
| Speed constant | 271 rpm/V |
| Speed / torque gradient | 30.8 rpm/mNm |
| Mechanical time constant | 14.6 ms |
| Rotor inertia | 45.3 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 7.5 K/W |
| Thermal resistance winding-housing | 2.1 K/W |
| Thermal time constant winding | 18.3 s |
| Thermal time constant motor | 521 s |
| Ambient temperature | -20...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 6000 rpm |
| Axial play | 0.12 - 0.22 mm |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 7.6 N |
| Max. force for press fits (static) | 110 N |
| (static, shaft supported) | 0 N |
| Max. radial load | 32 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 13 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 240 g |
