Details

A-max 32 Ø32 mm, Graphite Brushes, 20 Watt, with terminals

Part number 236665

A-max 32 Ø32 mm, Graphite Brushes, 20 Watt, with terminals
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €216.52
5-19 €194.20
20-49 €175.15
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 42 V
No load speed 5650 rpm
No load current 20.8 mA
Nominal speed 4210 rpm
Nominal torque (max. continuous torque) 45 mNm
Nominal current (max. continuous current) 0.659 A
Stall torque 178 mNm
Stall current 2.54 A
Max. efficiency 83 %
Characteristics
Terminal resistance 16.6 Ω
Terminal inductance 2.22 mH
Torque constant 70.4 mNm/A
Speed constant 136 rpm/V
Speed / torque gradient 31.9 rpm/mNm
Mechanical time constant 14.7 ms
Rotor inertia 43.8 gcm²
Thermal data
Thermal resistance housing-ambient 7.5 K/W
Thermal resistance winding-housing 2.1 K/W
Thermal time constant winding 17.7 s
Thermal time constant motor 521 s
Ambient temperature -20...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type Waelzlager
Max. speed 6000 rpm
Axial play 0.12 - 0.22 mm
Radial play 0.025 mm
Max. axial load (dynamic) 7.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 0 N
Max. radial load 32 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 240 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos