
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €201.99 |
5-19 | €181.15 | |
20-49 | €163.36 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 5280 rpm |
No load current | 44.9 mA |
Nominal speed | 3590 rpm |
Nominal torque (max. continuous torque) | 38.3 mNm |
Nominal current (max. continuous current) | 1.23 A |
Stall torque | 122 mNm |
Stall current | 3.78 A |
Max. efficiency | 79 % |
Characteristics | |
Terminal resistance | 4.76 Ω |
Terminal inductance | 0.739 mH |
Torque constant | 32.2 mNm/A |
Speed constant | 297 rpm/V |
Speed / torque gradient | 44 rpm/mNm |
Mechanical time constant | 21.3 ms |
Rotor inertia | 46.2 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.5 K/W |
Thermal resistance winding-housing | 2.1 K/W |
Thermal time constant winding | 18.7 s |
Thermal time constant motor | 791 s |
Ambient temperature | -20...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 6000 rpm |
Axial play | 0.12 - 0.22 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 7.6 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 0 N |
Max. radial load | 32 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 211 g |