| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €397.15 |
| 5-19 | €372.94 | |
| 20-49 | €347.15 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 500 g |
Description
Shunt regulator to limit the supply voltage of amplifiersOperating voltage: 12...70 V
Threshold voltage: 12...75 V (adjustable)
Buffer capacity: 8800 µF
Short-term power loss: 475 W
Maximum continuous power loss: 25 W
Connections: 10-pole circuit board terminals (pitch 5 mm) for AWG 26 - 16
Dimensions: 180 x 103 x 26 mm