Details

Spur Gearhead GS 16 V Ø16 mm, 0.06 - 0.1 Nm, Reinforced | Reinforced

Part number 235078

Spur Gearhead GS 16 V Ø16 mm, 0.06 - 0.1 Nm, Reinforced
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €106.94
5-19 €94.42
20-49 €79.58
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Gearhead type GS
Outer diameter 16 mm
Version Reinforced
Gearhead Data
Reduction 485 : 1
Absolute reduction 28629151/59049
Max. motor shaft diameter 1 mm
Number of stages 5
Max. continuous torque 0.1 Nm
Max. intermittent torque 0.3 Nm
Direction of rotation, drive to output !=
Max. efficiency 59 %
Average backlash no load 1.2 °
Mass inertia 0.0013 gcm²
Gearhead length (L1) 21.3 mm
Max. transmittable power (continuous) 0.23 W
Max. transmittable power (intermittent) 0.3 W
Technical Data
Bearing at output ball bearing
Radial play max. 0.02 mm, 6 mm from flange
Axial play 0 - 0.05 mm
Max. radial load 22 N, 6.5 mm from flange
Max. axial load (dynamic) 5 N
Max. force for press fits 5 N
Max. continuous input speed 8000 rpm
Max. intermittent input speed 8000 rpm
Recommended temperature range -15...+100 °C
Extended temperature range -40...+100 °C
Number of autoclave cycles 0
Product
Weight 17 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.

Videos