Details

Planetary Gearhead GP 19 B Ø19 mm, 0.1 - 0.3 Nm, Ball Bearing

Part number 227635

Planetary Gearhead GP 19 B Ø19 mm, 0.1 - 0.3 Nm, Ball Bearing
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €146.63
5-19 €114.31
20-49 €89.89
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Gearhead type GP
Outer diameter 19 mm
Version Standard version
Gearhead Data
Reduction 24 : 1
Absolute reduction 1539/65
Max. motor shaft diameter 2 mm
Number of stages 2
Max. continuous torque 0.15 Nm
Max. intermittent torque 0.225 Nm
Direction of rotation, drive to output =
Max. efficiency 81 %
Average backlash no load 1.6 °
Mass inertia 0.05 gcm²
Gearhead length (L1) 19.5 mm
Max. transmittable power (continuous) 5.2 W
Max. transmittable power (intermittent) 7.9 W
Technical Data
Bearing at output ball bearing
Radial play max. 0.08 mm, 6 mm from flange
Axial play 0 - 0.05 mm
Max. radial load 15 N, 6 mm from flange
Max. axial load (dynamic) 8 N
Max. force for press fits 25 N
Max. continuous input speed 8000 rpm
Max. intermittent input speed 8000 rpm
Recommended temperature range -30...+100 °C
Number of autoclave cycles 0
Product
Weight 31 g

Description

Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.

Videos