
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €223.05 |
5-19 | €199.99 | |
20-49 | €180.42 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 8860 rpm |
No load current | 34.2 mA |
Nominal speed | 8050 rpm |
Nominal torque (max. continuous torque) | 27 mNm |
Nominal current (max. continuous current) | 1.08 A |
Stall torque | 299 mNm |
Stall current | 11.6 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 2.07 Ω |
Terminal inductance | 0.195 mH |
Torque constant | 25.8 mNm/A |
Speed constant | 370 rpm/V |
Speed / torque gradient | 29.8 rpm/mNm |
Mechanical time constant | 4.23 ms |
Rotor inertia | 13.6 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 15.8 K/W |
Thermal resistance winding-housing | 4 K/W |
Thermal time constant winding | 16.2 s |
Thermal time constant motor | 927 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 10400 rpm |
Axial play | 0.1 - 0.2 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 75 N |
(static, shaft supported) | 1200 N |
Max. radial load | 20.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 161 g |