Details
Planetary Gearhead GP 52 C Ø52 mm, 4 - 30 Nm, Ceramic Version | Ceramic Version
Part number 223081
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €358.20 |
| 5-19 | €307.67 | |
| 20-49 | €252.10 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 52 mm |
| Version | Ceramic version |
| Gearhead Data | |
| Reduction | 4.3 : 1 |
| Absolute reduction | 13/3 |
| Max. motor shaft diameter | 8 mm |
| Number of stages | 1 |
| Max. continuous torque | 4 Nm |
| Max. intermittent torque | 6 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 91 % |
| Average backlash no load | 0.6 ° |
| Mass inertia | 12 gcm² |
| Gearhead length (L1) | 49 mm |
| Max. transmittable power (continuous) | 580 W |
| Max. transmittable power (intermittent) | 880 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 12 mm from flange |
| Axial play | 0 - 0.3 mm |
| Max. radial load | 420 N, 12 mm from flange |
| Max. axial load (dynamic) | 200 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 6000 rpm |
| Max. intermittent input speed | 6000 rpm |
| Recommended temperature range | -15...+80 °C |
| Extended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 460 g |
