Details
Planetary Gearhead GP 52 C Ø52 mm, 4 - 30 Nm, Ceramic Version | Ceramic Version
Part number 223080

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €358.20 |
5-19 | €307.67 | |
20-49 | €252.10 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 52 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 3.5 : 1 |
Absolute reduction | 7/2 |
Max. motor shaft diameter | 10 mm |
Number of stages | 1 |
Max. continuous torque | 4 Nm |
Max. intermittent torque | 6 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 91 % |
Average backlash no load | 0.6 ° |
Mass inertia | 20.7 gcm² |
Gearhead length (L1) | 49 mm |
Max. transmittable power (continuous) | 720 W |
Max. transmittable power (intermittent) | 1100 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.06 mm, 12 mm from flange |
Axial play | 0 - 0.3 mm |
Max. radial load | 420 N, 12 mm from flange |
Max. axial load (dynamic) | 200 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 6000 rpm |
Max. intermittent input speed | 6000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 460 g |