| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €502.09 |
| 5-19 | €411.04 | |
| 20-49 | €318.41 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 3330 rpm |
| No load current | 21.9 mA |
| Nominal speed | 2710 rpm |
| Nominal torque (max. continuous torque) | 189 mNm |
| Nominal current (max. continuous current) | 1.4 A |
| Stall torque | 1020 mNm |
| Stall current | 7.43 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 6.46 Ω |
| Terminal inductance | 1.7 mH |
| Torque constant | 137 mNm/A |
| Speed constant | 69.7 rpm/V |
| Speed / torque gradient | 3.29 rpm/mNm |
| Mechanical time constant | 4.16 ms |
| Rotor inertia | 121 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 4.65 K/W |
| Thermal resistance winding-housing | 1.93 K/W |
| Thermal time constant winding | 36.4 s |
| Thermal time constant motor | 809 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 12000 rpm |
| Axial play | 0.05 - 0.15 mm |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 5.6 N |
| Max. force for press fits (static) | 110 N |
| (static, shaft supported) | 1200 N |
| Max. radial load | 28 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 13 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 480 g |
