Details
NRND
RE-max 13 Ø13 mm, Precious Metal Brushes CLL, 1.2 Watt, with cables
Part number 203892

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €72.52 |
5-19 | €66.21 | |
20-49 | €60.74 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 10 V |
No load speed | 10600 rpm |
No load current | 5.86 mA |
Nominal speed | 5330 rpm |
Nominal torque (max. continuous torque) | 1.33 mNm |
Nominal current (max. continuous current) | 0.155 A |
Stall torque | 2.71 mNm |
Stall current | 0.306 A |
Max. efficiency | 75 % |
Characteristics | |
Terminal resistance | 32.7 Ω |
Terminal inductance | 0.606 mH |
Torque constant | 8.84 mNm/A |
Speed constant | 1080 rpm/V |
Speed / torque gradient | 3990 rpm/mNm |
Mechanical time constant | 12.3 ms |
Rotor inertia | 0.293 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 47.5 K/W |
Thermal resistance winding-housing | 14 K/W |
Thermal time constant winding | 4.89 s |
Thermal time constant motor | 186 s |
Ambient temperature | -20...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 19000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.014 mm |
Max. axial load (dynamic) | 0.8 N |
Max. force for press fits (static) | 35 N |
(static, shaft supported) | 0 N |
Max. radial load | 1.4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 15 g |