Details
Planetary Gearhead GP 42 C Ø42 mm, 3 - 15 Nm, Ceramic Version | Ceramic Version
Part number 203136

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €387.46 |
5-19 | €332.83 | |
20-49 | €272.73 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 42 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 394 : 1 |
Absolute reduction | 1183/3 |
Max. motor shaft diameter | 10 mm |
Number of stages | 4 |
Max. continuous torque | 15 Nm |
Max. intermittent torque | 22 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 64 % |
Average backlash no load | 1 ° |
Mass inertia | 15 gcm² |
Gearhead length (L1) | 84.5 mm |
Max. transmittable power (continuous) | 32 W |
Max. transmittable power (intermittent) | 47 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.06 mm, 12 mm from flange |
Axial play | max. 0.3 mm |
Max. radial load | 360 N, 12 mm from flange |
Max. axial load (dynamic) | 150 N |
Max. force for press fits | 300 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -40...+100 °C |
Extended temperature range | 100...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 560 g |