Details
Planetary Gearhead GP 42 C Ø42 mm, 3 - 15 Nm, Ceramic Version | Ceramic Version
Part number 203131
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €387.46 |
| 5-19 | €332.83 | |
| 20-49 | €272.73 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 42 mm |
| Version | Ceramic version |
| Gearhead Data | |
| Reduction | 230 : 1 |
| Absolute reduction | 8281/36 |
| Max. motor shaft diameter | 10 mm |
| Number of stages | 4 |
| Max. continuous torque | 15 Nm |
| Max. intermittent torque | 22 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 64 % |
| Average backlash no load | 1 ° |
| Mass inertia | 15 gcm² |
| Gearhead length (L1) | 84.5 mm |
| Max. transmittable power (continuous) | 55 W |
| Max. transmittable power (intermittent) | 80 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 12 mm from flange |
| Axial play | max. 0.3 mm |
| Max. radial load | 360 N, 12 mm from flange |
| Max. axial load (dynamic) | 150 N |
| Max. force for press fits | 300 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -40...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 560 g |
