This product is being discontinued. Our sales team will be happy to inform you about last order dates and alternatives.
Specifications
| General information | |
| Counts per turn | 512 |
| Number of channels | 2 |
| Line Driver | Yes |
| Max. mechanical speed | 37500 rpm |
| Technical Data | |
| Supply voltage Vcc | 4.75...5.25 V |
| Output signal | TTL |
| Driver used logic | TTL |
| Output current per channel | 0...5 mA |
| Phase shift | 90 °e |
| Phase shift, inaccuracy | 45 °e |
| Index synchronized to AB | No |
| Max. moment of inertia of code wheel | 0.09 gcm² |
| Operating temperature | -25...+85 °C |
| Product | |
| Weight | 0 g |