
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €72.00 |
5-19 | €63.58 | |
20-49 | €53.58 | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 32 |
Number of channels | 2 |
Line Driver | No |
Max. mechanical speed | 15000 rpm |
Technical Data | |
Supply voltage Vcc | 2.7...5.5 V |
Output signal | TTL |
Driver used logic | TTL |
Output current per channel | 0...5 mA |
Phase shift | 90 °e |
Phase shift, inaccuracy | 45 °e |
Index synchronized to AB | No |
Max. moment of inertia of code wheel | 0.09 gcm² |
Operating temperature | -40...+85 °C |