| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €1,260.70 |
| 5-19 | €1,140.49 | |
| 20-49 | €985.65 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 3100 rpm |
| No load current | 268 mA |
| Nominal speed | 2680 rpm |
| Nominal torque (max. continuous torque) | 843 mNm |
| Nominal current (max. continuous current) | 5.9 A |
| Stall torque | 6820 mNm |
| Stall current | 46.4 A |
| Max. efficiency | 86 % |
| Characteristics | |
| Terminal resistance | 1.03 Ω |
| Terminal inductance | 0.82 mH |
| Torque constant | 147 mNm/A |
| Speed constant | 65 rpm/V |
| Speed / torque gradient | 0.457 rpm/mNm |
| Mechanical time constant | 3.98 ms |
| Rotor inertia | 831 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.3 K/W |
| Thermal resistance winding-housing | 0.5 K/W |
| Thermal time constant winding | 33.9 s |
| Thermal time constant motor | 1200 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 7000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 2450 g |
