Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
RE 40 Ø40 mm, Graphite Brushes, 150 Watt
Part number 148867

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €502.09 |
5-19 | €411.04 | |
20-49 | €318.41 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 7580 rpm |
No load current | 137 mA |
Nominal speed | 6940 rpm |
Nominal torque (max. continuous torque) | 177 mNm |
Nominal current (max. continuous current) | 6 A |
Stall torque | 2420 mNm |
Stall current | 80.2 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 0.299 Ω |
Terminal inductance | 0.0824 mH |
Torque constant | 30.2 mNm/A |
Speed constant | 317 rpm/V |
Speed / torque gradient | 3.14 rpm/mNm |
Mechanical time constant | 4.67 ms |
Rotor inertia | 142 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.65 K/W |
Thermal resistance winding-housing | 1.93 K/W |
Thermal time constant winding | 42.8 s |
Thermal time constant motor | 809 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 12000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 5.6 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1200 N |
Max. radial load | 28 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 480 g |