Specifications
Information: Drawings are not to scale.
General information |
Gearhead type |
GP |
Outer diameter |
22 mm |
Version |
Ceramic version |
Gearhead Data |
Reduction |
19 : 1 |
Absolute reduction |
3249/169 |
Max. motor shaft diameter |
3.2 mm |
Number of stages |
2 |
Max. continuous torque |
0.6 Nm |
Max. intermittent torque |
0.9 Nm |
Direction of rotation, drive to output |
= |
Max. efficiency |
70 % |
Average backlash no load |
1.2 ° |
Mass inertia |
0.4 gcm² |
Gearhead length (L1) |
32.2 mm |
Max. transmittable power (continuous) |
26 W |
Max. transmittable power (intermittent) |
39 W |
Technical Data |
Bearing at output |
ball bearing |
Radial play |
max. 0.2 mm, 10 mm from flange |
Axial play |
0 - 0.2 mm |
Max. radial load |
50 N, 10 mm from flange |
Max. axial load (dynamic) |
100 N |
Max. force for press fits |
100 N |
Max. continuous input speed |
8000 rpm |
Max. intermittent input speed |
8000 rpm |
Recommended temperature range |
-40...+100 °C |
Extended temperature range |
100...+100 °C |
Number of autoclave cycles |
0 |
Product |
Weight |
55 g |
Description
Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.
Videos