Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary Gearhead GP 22 C Ø22 mm, 0.5 - 2.0 Nm | Ceramic Version
Part number 143974

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €133.05 |
5-19 | €107.26 | |
20-49 | €90.10 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 22 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 14 : 1 |
Absolute reduction | 225/16 |
Max. motor shaft diameter | 4 mm |
Number of stages | 2 |
Max. continuous torque | 0.6 Nm |
Max. intermittent torque | 0.9 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 70 % |
Average backlash no load | 1.2 ° |
Mass inertia | 0.4 gcm² |
Gearhead length (L1) | 32.2 mm |
Max. transmittable power (continuous) | 36 W |
Max. transmittable power (intermittent) | 54 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.2 mm, 10 mm from flange |
Axial play | 0 - 0.2 mm |
Max. radial load | 50 N, 10 mm from flange |
Max. axial load (dynamic) | 100 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -40...+100 °C |
Extended temperature range | 100...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 55 g |