
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €66.00 |
5-19 | €58.21 | |
20-49 | €49.16 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GS |
Outer diameter | 16 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 900 : 1 |
Absolute reduction | 372178963/413343 |
Max. motor shaft diameter | 1.5 mm |
Number of stages | 6 |
Max. continuous torque | 0.04 Nm |
Max. intermittent torque | 0.1 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 53 % |
Average backlash no load | 1.5 ° |
Mass inertia | 0.0031 gcm² |
Gearhead length (L1) | 18.8 mm |
Max. transmittable power (continuous) | 0.026 W |
Max. transmittable power (intermittent) | 0.33 W |
Technical Data | |
Bearing at output | sleeve bearing |
Radial play | max. 0.15 mm, 6 mm from flange |
Axial play | 0.02 - 0.12 mm |
Max. radial load | 2 N, 6.5 mm from flange |
Max. axial load (dynamic) | 2 N |
Max. force for press fits | 30 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -15...+100 °C |
Extended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 11 g |