| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €62.95 |
| 5-19 | €55.58 | |
| 20-49 | €46.84 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GS |
| Outer diameter | 16 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 261 : 1 |
| Absolute reduction | 12005773/45927 |
| Max. motor shaft diameter | 1.5 mm |
| Number of stages | 5 |
| Max. continuous torque | 0.04 Nm |
| Max. intermittent torque | 0.1 Nm |
| Direction of rotation, drive to output | != |
| Max. efficiency | 59 % |
| Average backlash no load | 1.2 ° |
| Mass inertia | 0.0031 gcm² |
| Gearhead length (L1) | 16.8 mm |
| Max. transmittable power (continuous) | 0.09 W |
| Max. transmittable power (intermittent) | 0.113 W |
| Technical Data | |
| Bearing at output | sleeve bearing |
| Radial play | max. 0.15 mm, 6 mm from flange |
| Axial play | 0.02 - 0.12 mm |
| Max. radial load | 2 N, 6.5 mm from flange |
| Max. axial load (dynamic) | 2 N |
| Max. force for press fits | 30 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -15...+100 °C |
| Extended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 11 g |
