
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Product | |
Weight | 250 g |
Description
Choke module with 3 linear storage chokes to increase terminal inductance.Inductance: 3 x 0.25 mH
Nominal current: 5 A
Dimensions: 90 x 70 x 49 mm
Connectors:3-pole circuit board terminals (pitch 5 mm)