| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €802.29 |
| 5-19 | €725.87 | |
| 20-49 | €627.24 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 6160 rpm |
| No load current | 244 mA |
| Nominal speed | 5490 rpm |
| Nominal torque (max. continuous torque) | 350 mNm |
| Nominal current (max. continuous current) | 4.89 A |
| Stall torque | 3580 mNm |
| Stall current | 48.5 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 0.991 Ω |
| Terminal inductance | 0.448 mH |
| Torque constant | 73.9 mNm/A |
| Speed constant | 129 rpm/V |
| Speed / torque gradient | 1.73 rpm/mNm |
| Mechanical time constant | 3.79 ms |
| Rotor inertia | 209 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.7 K/W |
| Thermal resistance winding-housing | 1.1 K/W |
| Thermal time constant winding | 37.9 s |
| Thermal time constant motor | 1570 s |
| Ambient temperature | -20...+125 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 12000 rpm |
| Axial play | 0 mm, at radial load < 20 N |
| 0.15 mm, at radial load > 20 N | |
| Max. axial load (dynamic) | 20 N |
| Max. force for press fits (static) | 170 N |
| (static, shaft supported) | 5000 N |
| Max. radial load | 180 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Protection | IP54 |
| Product | |
| Weight | 1150 g |
