Details
Planetary Gearhead GP 16 A Ø16 mm, 0.1 - 0.3 Nm, Metal Version, Sleeve Bearing
Part number 134778

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €76.95 |
5-19 | €62.21 | |
20-49 | €52.21 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 16 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 104 : 1 |
Absolute reduction | 87723/845 |
Max. motor shaft diameter | 2 mm |
Number of stages | 3 |
Max. continuous torque | 0.2 Nm |
Max. intermittent torque | 0.3 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 73 % |
Average backlash no load | 2 ° |
Mass inertia | 0.05 gcm² |
Gearhead length (L1) | 22.7 mm |
Max. transmittable power (continuous) | 1.3 W |
Max. transmittable power (intermittent) | 1.6 W |
Technical Data | |
Bearing at output | sleeve bearing |
Radial play | max. 0.06 mm, 6 mm from flange |
Axial play | 0.02 - 0.1 mm |
Max. radial load | 16 N, 6 mm from flange |
Max. axial load (dynamic) | 8 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -30...+100 °C |
Extended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 27 g |