
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €74.21 |
5-19 | €60.31 | |
20-49 | €50.74 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Shaft diameter | 3 mm |
Technical Data | |
Output voltage per 1000 rpm | 0.52 V |
Terminal resistance tacho | 37.7 Ω |
Typical peak-to-peak ripple | 6 % |
Linear voltage tolerance, 500 to 5000 rpm | 0.2 % |
Linear voltage tolerance with 10 kOhm load resistance | 0.7 % |
Polarity error | 0.1 % |
Temperature coefficient of EMF (magnet) | -0.02 % / °C |
Temperature coefficient of coil resistance | 0.4 % / °C |
Max. current | 10 mA |
Tolerance of output voltage | 15 % |
Rotor inertia tacho only | 3 gcm² |
Operating temperature | -20...+65 °C |
Product | |
Weight | 1 g |