| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €404.20 |
| 5-19 | €356.52 | |
| 20-49 | €299.46 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 15100 rpm |
| No load current | 662 mA |
| Nominal speed | 13400 rpm |
| Nominal torque (max. continuous torque) | 44.6 mNm |
| Nominal current (max. continuous current) | 6.51 A |
| Stall torque | 428 mNm |
| Stall current | 57.2 A |
| Max. efficiency | 80 % |
| Characteristics | |
| Terminal resistance | 0.21 Ω |
| Terminal inductance | 0.03 mH |
| Torque constant | 7.48 mNm/A |
| Speed constant | 1280 rpm/V |
| Speed / torque gradient | 35.8 rpm/mNm |
| Mechanical time constant | 7.49 ms |
| Rotor inertia | 20 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 5.4 K/W |
| Thermal resistance winding-housing | 2.5 K/W |
| Thermal time constant winding | 14.8 s |
| Thermal time constant motor | 1180 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 25000 rpm |
| Axial play | 0 mm, at radial load < 8 N |
| 0.14 mm, at radial load > 8 N | |
| Max. axial load (dynamic) | 5.6 N |
| Max. force for press fits (static) | 98 N |
| (static, shaft supported) | 1200 N |
| Max. radial load | 28 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 270 g |
