Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 32 Ø32 mm, brushless, 80 Watt, with Hall sensors
Part number 118889

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €404.20 |
5-19 | €356.52 | |
20-49 | €299.46 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 11000 rpm |
No load current | 199 mA |
Nominal speed | 9450 rpm |
Nominal torque (max. continuous torque) | 47.2 mNm |
Nominal current (max. continuous current) | 2.46 A |
Stall torque | 355 mNm |
Stall current | 17.3 A |
Max. efficiency | 80 % |
Characteristics | |
Terminal resistance | 1.39 Ω |
Terminal inductance | 0.226 mH |
Torque constant | 20.5 mNm/A |
Speed constant | 465 rpm/V |
Speed / torque gradient | 31.5 rpm/mNm |
Mechanical time constant | 6.59 ms |
Rotor inertia | 20 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 5.4 K/W |
Thermal resistance winding-housing | 2.5 K/W |
Thermal time constant winding | 14.9 s |
Thermal time constant motor | 1180 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 8 N |
0.14 mm, at radial load > 8 N | |
Max. axial load (dynamic) | 5.6 N |
Max. force for press fits (static) | 98 N |
(static, shaft supported) | 1200 N |
Max. radial load | 28 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 270 g |