| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €305.46 |
| 5-19 | €269.47 | |
| 20-49 | €227.36 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 4850 rpm |
| No load current | 26.3 mA |
| Nominal speed | 3800 rpm |
| Nominal torque (max. continuous torque) | 28.6 mNm |
| Nominal current (max. continuous current) | 1.24 A |
| Stall torque | 129 mNm |
| Stall current | 5.5 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 2.18 Ω |
| Terminal inductance | 0.238 mH |
| Torque constant | 23.5 mNm/A |
| Speed constant | 406 rpm/V |
| Speed / torque gradient | 37.7 rpm/mNm |
| Mechanical time constant | 4.25 ms |
| Rotor inertia | 10.8 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 14 K/W |
| Thermal resistance winding-housing | 3.1 K/W |
| Thermal time constant winding | 12.5 s |
| Thermal time constant motor | 612 s |
| Ambient temperature | -20...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 5500 rpm |
| Axial play | 0.05 - 0.15 mm |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 3.2 N |
| Max. force for press fits (static) | 64 N |
| (static, shaft supported) | 800 N |
| Max. radial load | 16 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 11 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 130 g |
