Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
9 V |
No load speed |
5230 rpm |
No load current |
38.7 mA |
Nominal speed |
4220 rpm |
Nominal torque (max. continuous torque) |
23.9 mNm |
Nominal current (max. continuous current) |
1.5 A |
Stall torque |
119 mNm |
Stall current |
7.31 A |
Max. efficiency |
86 % |
Characteristics |
Terminal resistance |
1.23 Ω |
Terminal inductance |
0.115 mH |
Torque constant |
16.3 mNm/A |
Speed constant |
584 rpm/V |
Speed / torque gradient |
44 rpm/mNm |
Mechanical time constant |
4.37 ms |
Rotor inertia |
9.49 gcm² |
Thermal data |
Thermal resistance housing-ambient |
14 K/W |
Thermal resistance winding-housing |
3.1 K/W |
Thermal time constant winding |
10.9 s |
Thermal time constant motor |
612 s |
Ambient temperature |
-20...+85 °C |
Max. winding temperature |
+100 °C |
Mechanical data |
Bearing type |
Waelzlager |
Max. speed |
5500 rpm |
Axial play |
0.05 - 0.15 mm |
Radial play |
0.025 mm |
Max. axial load (dynamic) |
3.2 N |
Max. force for press fits (static) |
64 N |
(static, shaft supported) |
800 N |
Max. radial load |
16 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
1 |
Number of commutator segments |
11 |
Number of autoclave cycles |
0 |
Product |
Weight |
130 g |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.
Videos