| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €162.63 |
| 5-19 | €143.47 | |
| 20-49 | €121.05 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 14100 rpm |
| No load current | 15.6 mA |
| Nominal speed | 12300 rpm |
| Nominal torque (max. continuous torque) | 4.46 mNm |
| Nominal current (max. continuous current) | 0.2 A |
| Stall torque | 35.6 mNm |
| Stall current | 1.48 A |
| Max. efficiency | 81 % |
| Characteristics | |
| Terminal resistance | 24.4 Ω |
| Terminal inductance | 0.993 mH |
| Torque constant | 24.1 mNm/A |
| Speed constant | 397 rpm/V |
| Speed / torque gradient | 402 rpm/mNm |
| Mechanical time constant | 5.25 ms |
| Rotor inertia | 1.25 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 30 K/W |
| Thermal resistance winding-housing | 8.5 K/W |
| Thermal time constant winding | 10.1 s |
| Thermal time constant motor | 504 s |
| Ambient temperature | -20...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Bearing type | sleeve bearing |
| Max. speed | 16000 rpm |
| Axial play | 0.05 - 0.15 mm |
| Radial play | 0.014 mm |
| Max. axial load (dynamic) | 0.8 N |
| Max. force for press fits (static) | 15 N |
| (static, shaft supported) | 0 N |
| Max. radial load | 1.5 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 7 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 40 g |
