Details

RE 10 Ø 10 mm, Precious Metal Brushes, 1.5 Watt

Part number 118396

RE 10 Ø 10 mm, Precious Metal Brushes, 1.5 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €72.73
5-19 €64.21
20-49 €54.21
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 6 V
No load speed 12400 rpm
No load current 11.1 mA
Nominal speed 6160 rpm
Nominal torque (max. continuous torque) 1.5 mNm
Nominal current (max. continuous current) 0.338 A
Stall torque 3.01 mNm
Stall current 0.66 A
Max. efficiency 76 %
Characteristics
Terminal resistance 9.09 Ω
Terminal inductance 0.0766 mH
Torque constant 4.56 mNm/A
Speed constant 2100 rpm/V
Speed / torque gradient 4180 rpm/mNm
Mechanical time constant 4.58 ms
Rotor inertia 0.105 gcm²
Thermal data
Thermal resistance housing-ambient 37.5 K/W
Thermal resistance winding-housing 9 K/W
Thermal time constant winding 2.22 s
Thermal time constant motor 135 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 19000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.012 mm
Max. axial load (dynamic) 0.15 N
Max. force for press fits (static) 15 N
Max. radial load 0.4 N, 4 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 10 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos