Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 26 Ø26 mm, Graphite Brushes, 11 Watt, with terminals
Part number 110940
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €155.89 |
5-19 | €139.79 | |
20-49 | €126.10 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 8890 rpm |
No load current | 31.7 mA |
Nominal speed | 6910 rpm |
Nominal torque (max. continuous torque) | 18.4 mNm |
Nominal current (max. continuous current) | 0.749 A |
Stall torque | 83.3 mNm |
Stall current | 3.26 A |
Max. efficiency | 82 % |
Characteristics | |
Terminal resistance | 7.36 Ω |
Terminal inductance | 0.77 mH |
Torque constant | 25.5 mNm/A |
Speed constant | 374 rpm/V |
Speed / torque gradient | 108 rpm/mNm |
Mechanical time constant | 14.7 ms |
Rotor inertia | 13.1 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 13.2 K/W |
Thermal resistance winding-housing | 3.2 K/W |
Thermal time constant winding | 12.5 s |
Thermal time constant motor | 474 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 10400 rpm |
Axial play | 0.1 - 0.2 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 75 N |
(static, shaft supported) | 0 N |
Max. radial load | 20.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 117 g |