Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Encoder HEDL 5540, 500 CPT, 3 Channels, with Line Driver RS 422
Part number 110518

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €147.79 |
5-19 | €128.94 | |
20-49 | €109.89 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Counts per turn | 500 |
Number of channels | 3 |
Line Driver | DS26LS31 |
Max. mechanical speed | 12000 rpm |
Shaft diameter | 8 mm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Driver used logic | EIA RS 422 |
Max. angular acceleration | 250000 rad / s² |
Output current per channel | -20...20 mA |
Signal rise time | 180 ns |
Measurement condition for signal rise time | CL=25pF, RL=2.7kOhm, T=25°C |
Signal fall time | 40 ns |
Measurement condition for signal fall time | CL=25pF, RL=2.7kOhm, T=25°C |
Phase shift | 90 °e |
Phase shift, inaccuracy | 45 °e |
Index synchronized to AB | Yes |
Max. moment of inertia of code wheel | 0.6 gcm² |
Operating temperature | -40...+100 °C |
Orientation of encoder output to motor flange | -1 ° |
Product | |
Weight | 28 g |