| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €99.15 |
| 5-19 | €86.52 | |
| 20-49 | €73.79 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Counts per turn | 500 |
| Number of channels | 3 |
| Line Driver | No |
| Max. mechanical speed | 12000 rpm |
| Shaft diameter | 6 mm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | TTL |
| Driver used logic | TTL |
| Max. angular acceleration | 250000 rad / s² |
| Output current per channel | -1...5 mA |
| Signal rise time | 180 ns |
| Measurement condition for signal rise time | CL=25pF, RL=2.7kOhm, T=25°C |
| Signal fall time | 40 ns |
| Measurement condition for signal fall time | CL=25pF, RL=2.7kOhm, T=25°C |
| Phase shift | 90 °e |
| Phase shift, inaccuracy | 45 °e |
| Index synchronized to AB | Yes |
| Max. moment of inertia of code wheel | 0.6 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | -1 ° |
| Product | |
| Weight | 0 g |
