| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €95.37 |
| 5-19 | €83.58 | |
| 20-49 | €65.37 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GS |
| Outer diameter | 24 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 325 : 1 |
| Absolute reduction | 1093365/3362 |
| Max. motor shaft diameter | 2 mm |
| Number of stages | 6 |
| Max. continuous torque | 0.1 Nm |
| Max. intermittent torque | 0.15 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 53 % |
| Average backlash no load | 3 ° |
| Mass inertia | 0.006 gcm² |
| Gearhead length (L1) | 24 mm |
| Max. transmittable power (continuous) | 0.13 W |
| Max. transmittable power (intermittent) | 0.19 W |
| Technical Data | |
| Bearing at output | sleeve bearing |
| Radial play | max. 0.038 mm, 8 mm from flange |
| Axial play | 0.03 - 0.3 mm |
| Max. radial load | 5 N, 8 mm from flange |
| Max. axial load (dynamic) | 8 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 4000 rpm |
| Max. intermittent input speed | 4000 rpm |
| Recommended temperature range | -15...+80 °C |
| Extended temperature range | 80...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 30 g |
