Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Spur Gearhead GS 24 A Ø24 mm, 0.1 Nm
Part number 110485

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €95.37 |
5-19 | €83.58 | |
20-49 | €65.37 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GS |
Outer diameter | 24 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 199 : 1 |
Absolute reduction | 778642/3909 |
Max. motor shaft diameter | 2 mm |
Number of stages | 6 |
Max. continuous torque | 0.1 Nm |
Max. intermittent torque | 0.15 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 53 % |
Average backlash no load | 3 ° |
Mass inertia | 0.008 gcm² |
Gearhead length (L1) | 24 mm |
Max. transmittable power (continuous) | 0.21 W |
Max. transmittable power (intermittent) | 0.32 W |
Technical Data | |
Bearing at output | sleeve bearing |
Radial play | max. 0.038 mm, 8 mm from flange |
Axial play | 0.03 - 0.3 mm |
Max. radial load | 5 N, 8 mm from flange |
Max. axial load (dynamic) | 8 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 4000 rpm |
Max. intermittent input speed | 4000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | 80...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 30 g |