
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 81 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 93 : 1 |
Absolute reduction | 107163/1156 |
Max. motor shaft diameter | 14 mm |
Number of stages | 3 |
Max. continuous torque | 120 Nm |
Max. intermittent torque | 180 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 70 % |
Average backlash no load | 0.6 ° |
Mass inertia | 154 gcm² |
Gearhead length (L1) | 135.3 mm |
Max. transmittable power (continuous) | 410 W |
Max. transmittable power (intermittent) | 610 W |
Technical Data | |
Radial play | max. 0.1 mm, 8 mm from flange |
Axial play | max. 1 mm |
Max. radial load | 1000 N, 24 mm from flange |
Max. axial load (dynamic) | 200 N |
Max. force for press fits | 1500 N |
Max. continuous input speed | 3000 rpm |
Max. intermittent input speed | 3000 rpm |
Recommended temperature range | -30...+140 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 3700 g |