Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 22 Ø22 mm, Precious Metal Brushes CLL, 5 Watt, with terminals
Part number 110128
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €61.37 |
5-19 | €56.00 | |
20-49 | €50.95 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 9280 rpm |
No load current | 3.47 mA |
Nominal speed | 6450 rpm |
Nominal torque (max. continuous torque) | 5.89 mNm |
Nominal current (max. continuous current) | 0.123 A |
Stall torque | 19.3 mNm |
Stall current | 0.395 A |
Max. efficiency | 82 % |
Characteristics | |
Terminal resistance | 122 Ω |
Terminal inductance | 7.29 mH |
Torque constant | 48.9 mNm/A |
Speed constant | 195 rpm/V |
Speed / torque gradient | 485 rpm/mNm |
Mechanical time constant | 20.2 ms |
Rotor inertia | 3.97 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 20 K/W |
Thermal resistance winding-housing | 6 K/W |
Thermal time constant winding | 9.18 s |
Thermal time constant motor | 313 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 16000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 1 N |
Max. force for press fits (static) | 80 N |
(static, shaft supported) | 0 N |
Max. radial load | 2.8 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 9 |
Number of autoclave cycles | 0 |
Product | |
Weight | 54 g |