Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 19 Ø19 mm, Precious Metal Brushes CLL, 1.5 Watt, with terminals
Part number 110095
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €58.74 |
5-19 | €53.47 | |
20-49 | €48.95 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 7.2 V |
No load speed | 6130 rpm |
No load current | 14 mA |
Nominal speed | 2280 rpm |
Nominal torque (max. continuous torque) | 3.51 mNm |
Nominal current (max. continuous current) | 0.332 A |
Stall torque | 5.68 mNm |
Stall current | 0.52 A |
Max. efficiency | 71 % |
Characteristics | |
Terminal resistance | 13.8 Ω |
Terminal inductance | 0.719 mH |
Torque constant | 10.9 mNm/A |
Speed constant | 874 rpm/V |
Speed / torque gradient | 1110 rpm/mNm |
Mechanical time constant | 24.3 ms |
Rotor inertia | 2.09 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 21.3 K/W |
Thermal resistance winding-housing | 10.5 K/W |
Thermal time constant winding | 11 s |
Thermal time constant motor | 201 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 10000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 1 N |
Max. force for press fits (static) | 80 N |
(static, shaft supported) | 480 N |
Max. radial load | 2.7 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 9 |
Number of autoclave cycles | 0 |
Product | |
Weight | 34 g |