Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 16 Ø16 mm, Graphite Brushes, 2 Watt, with terminals
Part number 110069

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €57.89 |
5-19 | €52.84 | |
20-49 | €48.42 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 21 V |
No load speed | 11300 rpm |
No load current | 23 mA |
Nominal speed | 5100 rpm |
Nominal torque (max. continuous torque) | 2.28 mNm |
Nominal current (max. continuous current) | 0.162 A |
Stall torque | 4.49 mNm |
Stall current | 0.276 A |
Max. efficiency | 50 % |
Characteristics | |
Terminal resistance | 76.1 Ω |
Terminal inductance | 2.61 mH |
Torque constant | 16.3 mNm/A |
Speed constant | 587 rpm/V |
Speed / torque gradient | 2750 rpm/mNm |
Mechanical time constant | 23.5 ms |
Rotor inertia | 0.816 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 29.8 K/W |
Thermal resistance winding-housing | 5.5 K/W |
Thermal time constant winding | 3.31 s |
Thermal time constant motor | 165 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 11900 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 0.8 N |
Max. force for press fits (static) | 35 N |
(static, shaft supported) | 0 N |
Max. radial load | 1.4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 21 g |