Search result

forward

Part No. Article Technical data Price
244879
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 26.7 mm
  • Nominal torque (max. continuous torque): 533 mNm
  • Nominal voltage: 48 V
  • No load speed: 2080 rpm
  • Speed constant: 44 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
323772
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 28.7 mm
  • Nominal torque (max. continuous torque): 444 mNm
  • Nominal voltage: 24 V
  • No load speed: 3190 rpm
  • Speed constant: 135 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
429271
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 28.7 mm
  • Nominal torque (max. continuous torque): 560 mNm
  • Nominal voltage: 36 V
  • No load speed: 3120 rpm
  • Speed constant: 88 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
500266
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 988 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500267
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 964 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500268
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 963 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500269
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2110 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
505592
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 457 mNm
  • Nominal voltage: 36 V
  • No load speed: 3070 rpm
  • Speed constant: 86.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
515458
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
580047
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 460 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0