With our online shop, you can get any machine to run

Your online advantages

With our online shop, you can get any machine to run.

To the online shop

Choose from more than 5000 products

We provide you with a complete overview of all maxon products. Here you can order motors, gearheads, sensors, and electronics online. Our filter options help you to select your desired product. Additionally you can download a wide range of data on all maxon products.

 

Choose products now

Combine your drive system

Motor, gearhead, sensor, and controllers can be combined to match perfectly in the online shop. We offer well over a million different combination options.

 

Combine products now

Configure to match your needs

Configure and combine motors (DCX, DC-max, ECX), gearheads (GPX) and encoders (ENX) to meet your individual requirements, easy and online. Product specifications and CAD files can be downloaded immediately after completing the configuration.

 

Configure products now

Find a matching drive

Find the right drive based on just a few parameters, such as supply voltage and torque. After you have entered the requirements of your drive, the maxon selection program shows the possible solution combinations from the product program.

 

To the maxon selection program

Download the shopping cart as a PDF file and order the products later.

Discuss with your colleagues! Download your shopping cart in PDF format to resolve all your questions. This PDF can be conveniently forwarded, and you can jump directly to the selected products or place them directly back in the shopping cart and continue with the order.

You will find this option when viewing your shopping cart.

Online, you benefit from:

  • Our complete product portfolio
  • Different payment options
  • Efficient delivery channels
  • Extensive product information (CAD, manuals, software, videos, etc.)
  • An option for saving and downloading your shopping cart
  • Product comparison functions

  • Brushed DC Motors


    maxon DC motors are high-quality DC motors, equipped with powerful permanent magnets. The centerpiece of the motor is the worldwide patented ironless rotor.

    To the offer
  • Brushless DC Motors


    The electronically commutated maxon EC motors stand out with excellent torque characteristics, high power, an extremely wide speed range, and an outstandingly long life span.

    To the offer
  • Gears
     

    When performance is required at high torque levels and correspondingly low speeds, maxon precision gearheads are in their element. In addition to a wide standard range of spur and planetary gearheads, maxon motor also excels in providing customized solutions.

     
     
    To the offer
  • Sensors
     

    Robust encoders, DC tachometers, and resolvers with high accuracy and high signal resolution. Due to resonance, these are mainly mounted on motors with a continuous shaft. The assembly requires adjustement to the motors and may only be done in the delivery plant.

    To the offer
  • Controls
     

    All current, speed and position controllers are specially designed for brushed DC and brushless DC motors up to 700 W. CANopen or EtherCAT allow for easy integration of your network.

    To the other
  • Cable, software, brakes
     

    Useful parts complete maxon's full range of drive technology products. Brakes may only be assembled with motors in the delivery plant.

    To the offer

The Swiss-based company Microcut regularly consults the maxon online shop to build their machines. «A very helpful tool!»

read more