MAXPOS

The high-performance positioning motor controller by maxon motor.

MAXPOS 50/5 receives movement and I/O commands from a superior EtherCAT master, which carries out the process control. The extremely fast controllers and the diverse feedback options available provide the ideal conditions for the operation of permanent-magnet activated brushed and brushless DC motors in high-performance applications. Raising the bar for precision and synchronization. MAXPOS 50/5 supports CoE (CAN application layer over EtherCAT).

 

 

MAXPOS features

The Feature Chart provides a quick overview of the most important features:

Feature Chart

MAXPOS integration

The MAXPOS Application Notes Collection provides hints for integration of MAXPOS into several EtherCAT master systems and further application support topics:

Application Notes

MAXPOS 50/5

Part number 447293

For brushed DC motors with encoders and brushless DC (maxon EC) motors with Hall sensors and encoders up to 250 W.

Details

MAXPOS Setup (complete version)

Installation includes:

  • MAXPOS Studio 1.4 (graphical user interface)
  • MAXPOS firmware 0x0121
  • Documentation (MAXPOS Feature Chart, MAXPOS Release Notes, MAXPOS Firmware Specification, MAXPOS Application Notes Collection, Firmware Version Readme, Hardware Reference)
Download MAXPOS Setup

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Shop-Support

maxon Switzerland ag

Online Shop Support
Industriestrasse 236055 Alpnach DorfSwitzerland
+41 (41) 666 18 00 +41 (41) 666 16 16
Contact