Search result
Filter
Parameter
Price ($)
Power (W)
Diameter (mm)
Length (mm)
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation
Part No. | Article | Technical data | Price | |
597976
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors |
|
||
607321
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable |
|
||
607322
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable |
|
||
607323
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable |
|
||
607324
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable |
|
||
607325
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable |
|
||
607326
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable |
|
||
607327
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable |
|
||
607328
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable |
|
||
607930
|
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors |
|