Search result

Filter

Parameter

Part No. Article Technical data Price
ECXZ19L1KN46N1IL1D474B
  •  
  •  
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.9 mNm
  • Nominal voltage: 36 V
  • No load speed: 54700 rpm
  • Speed constant: 1520 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19L1KN46N1IL1D493B
  •  
  •  
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 23 mNm
  • Nominal voltage: 48 V
  • No load speed: 60200 rpm
  • Speed constant: 1260 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19L1VF35N1IL1D447B
  •  
  •  
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 14.3 mNm
  • Nominal voltage: 18 V
  • No load speed: 47500 rpm
  • Speed constant: 2660 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19L1VF35N1IL1D474B
  •  
  •  
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 14.9 mNm
  • Nominal voltage: 24 V
  • No load speed: 48300 rpm
  • Speed constant: 2030 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19L1VF35N1IL1D512B
  •  
  •  
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 14.9 mNm
  • Nominal voltage: 36 V
  • No load speed: 49200 rpm
  • Speed constant: 1380 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46K1SC1D474B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 11.7 mNm
  • Nominal voltage: 18 V
  • No load speed: 64800 rpm
  • Speed constant: 3610 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19M1KN46K1SC1D505B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 10.4 mNm
  • Nominal voltage: 24 V
  • No load speed: 64700 rpm
  • Speed constant: 2700 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19M1KN46K1SC1D546B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 10.7 mNm
  • Nominal voltage: 36 V
  • No load speed: 64700 rpm
  • Speed constant: 1800 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19M1KN46K1SC1D576B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 48 V
  • No load speed: 63500 rpm
  • Speed constant: 1330 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19M1KN46K1ST1D474B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 11.7 mNm
  • Nominal voltage: 18 V
  • No load speed: 64800 rpm
  • Speed constant: 3610 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000