Search result

Filter

Parameter

Part No. Article Technical data Price
DCX19S01GBKL503
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.3 mNm
  • Nominal voltage: 9 V
  • No load speed: 12900 rpm
  • Speed constant: 1450 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBKL533
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.4 mNm
  • Nominal voltage: 12 V
  • No load speed: 12700 rpm
  • Speed constant: 1070 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBKL575
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.4 mNm
  • Nominal voltage: 18 V
  • No load speed: 12600 rpm
  • Speed constant: 704 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBKL603
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.4 mNm
  • Nominal voltage: 24 V
  • No load speed: 12700 rpm
  • Speed constant: 536 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBKL643
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.5 mNm
  • Nominal voltage: 36 V
  • No load speed: 12700 rpm
  • Speed constant: 357 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBKL672
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, ball bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.5 mNm
  • Nominal voltage: 48 V
  • No load speed: 12700 rpm
  • Speed constant: 268 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBSL503
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, sintered bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.1 mNm
  • Nominal voltage: 9 V
  • No load speed: 12900 rpm
  • Speed constant: 1450 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBSL533
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, sintered bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.3 mNm
  • Nominal voltage: 12 V
  • No load speed: 12700 rpm
  • Speed constant: 1070 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBSL575
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, sintered bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.2 mNm
  • Nominal voltage: 18 V
  • No load speed: 12600 rpm
  • Speed constant: 704 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0
DCX19S01GBSL603
  •  
  •  
Motor DCX 19 S Ø19 mm, graphite brushes, sintered bearings
  • Type power: 11 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11.3 mNm
  • Nominal voltage: 24 V
  • No load speed: 12700 rpm
  • Speed constant: 536 rpm/V
  • Commutation: Graphite brushes
  • Number of autoclave cycles: 0