Details
NEW
EC frameless HT 76 M, Ø76 mm, brushless, 500 W, with Hall sensors | High Torque
Part number 934928
For more information, please contact our sales support with the request form. Thank you
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 3750 rpm |
| No load current | 411 mA |
| Nominal speed | 3180 rpm |
| Nominal torque (max. continuous torque) | 1270 mNm |
| Nominal current (max. continuous current) | 9.65 A |
| Stall torque | 7000 mNm |
| Stall current | 223 A |
| Max. efficiency | 93 % |
| Characteristics | |
| Terminal resistance | 0.215 Ω |
| Terminal inductance | 0.337 mH |
| Torque constant | 122 mNm/A |
| Speed constant | 78.6 rpm/V |
| Speed / torque gradient | 0.139 rpm/mNm |
| Mechanical time constant | 0.673 ms |
| Rotor inertia | 461 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.5 K/W |
| Thermal resistance winding-housing | 1.37 K/W |
| Thermal time constant winding | 54 s |
| Thermal time constant motor | 1320 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 7000 rpm |
| Other specifications | |
| Number of pole pairs | 10 |
| Number of phases | 3 |
| Product | |
| Weight | 376 g |