Search result

Filter

Parameter

Part No. Article Technical data Price
305013
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 200 Watt
  • Type power: 200 W
  • Outer diameter: 30 mm
  • Motor length: 64 mm
  • Nominal torque (max. continuous torque): 95.6 mNm
  • Nominal voltage: 24 V
  • No load speed: 16700 rpm
  • Speed constant: 697 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
305014
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 200 Watt
  • Type power: 200 W
  • Outer diameter: 30 mm
  • Motor length: 64 mm
  • Nominal torque (max. continuous torque): 95.2 mNm
  • Nominal voltage: 36 V
  • No load speed: 16700 rpm
  • Speed constant: 465 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
305015
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 200 Watt
  • Type power: 200 W
  • Outer diameter: 30 mm
  • Motor length: 64 mm
  • Nominal torque (max. continuous torque): 92.9 mNm
  • Nominal voltage: 48 V
  • No load speed: 16500 rpm
  • Speed constant: 346 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
309755
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 100 Watt
  • Type power: 100 W
  • Outer diameter: 30 mm
  • Motor length: 47 mm
  • Nominal torque (max. continuous torque): 72 mNm
  • Nominal voltage: 18 V
  • No load speed: 17500 rpm
  • Speed constant: 974 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
309756
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 100 Watt
  • Type power: 100 W
  • Outer diameter: 30 mm
  • Motor length: 47 mm
  • Nominal torque (max. continuous torque): 68.8 mNm
  • Nominal voltage: 24 V
  • No load speed: 17500 rpm
  • Speed constant: 731 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
309757
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 100 Watt
  • Type power: 100 W
  • Outer diameter: 30 mm
  • Motor length: 47 mm
  • Nominal torque (max. continuous torque): 74.3 mNm
  • Nominal voltage: 36 V
  • No load speed: 17500 rpm
  • Speed constant: 487 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
309758
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 100 Watt
  • Type power: 100 W
  • Outer diameter: 30 mm
  • Motor length: 47 mm
  • Nominal torque (max. continuous torque): 73.4 mNm
  • Nominal voltage: 48 V
  • No load speed: 17500 rpm
  • Speed constant: 365 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
468311
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 150 Watt
  • Type power: 150 W
  • Outer diameter: 30 mm
  • Motor length: 65 mm
  • Nominal torque (max. continuous torque): 111 mNm
  • Nominal voltage: 24 V
  • No load speed: 17200 rpm
  • Speed constant: 718 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
468312
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 150 Watt
  • Type power: 150 W
  • Outer diameter: 30 mm
  • Motor length: 65 mm
  • Nominal torque (max. continuous torque): 111 mNm
  • Nominal voltage: 24 V
  • No load speed: 17200 rpm
  • Speed constant: 718 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
468313
  •  
  •  
  •  
Motor EC-4pole 30 Ø30 mm, brushless, 150 Watt
  • Type power: 150 W
  • Outer diameter: 30 mm
  • Motor length: 65 mm
  • Nominal torque (max. continuous torque): 118 mNm
  • Nominal voltage: 32 V
  • No load speed: 13100 rpm
  • Speed constant: 410 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000