Powerful robot drives: Perfect solutions for modern robotics

Machine. Helper. Rescuer. Friend.

Robots assemble devices, explore space, and perform surgeries on people. For motions and behaviors that come close to human capabilities they need powerful and highly precise drives.

 

maxon develops and manufactures custom-made components for autonomous mobile and industrial robots, such as humanoids, quadrupeds, agricultural robots, collaborative robots, and service robots.

Electric drives for robots

Robotic drives from 0.0002 Nm to 480 Nm.

Mobility is speeding up in the field of robotics too. Robots need to combine high precision and safe motion sequences with high speed. Our drive trains for application-optimized robots are modules with high power density, designed for OEM integration.

  • Excellent control characteristics
  • High efficiency and torque density
  • Positioning controllers can be designed directly into the robot joint
  • Connectivity through support for a variety of Ethernet standards, such as EtherCAT, etc.
  • Highly dynamic response with low system losses
  • Easy to combine

We create the right drive system for any robot.

We offer comprehensive system simulation and optimization services to make sure you receive the right solution for your problem. This covers topics such as simulation models for entire drive systems, kinematics simulations, holistic systems engineering and optimization, as well as consulting for functional safety or risk assessments.  

Our portfolio of integrated robotic drive systems is divided into two categories: High Efficiency Joints (HEJ) and High Precision Joints (HPJ), allowing them to address unique needs of different robotics segments. 

HEJ 90-48-140 front

Electric drives for robots

High efficiency robotic joints

  • High output powers, well coolable
  • Dynamic motions and high peak torques
  • Efficiencies up to 86%
  • IP67 ingress protected
  • Integrated electronics and joint output bearing
  • Mobile Autonomous Robots (Humanoids, Quadrupeds, Mobile Manipulation)
Learn more
ANYDrive_V2023_Front

Electric drives for robots

High precision robotic joints

  • Broad portfolio of sizes and features
  • Features such as brakes, torque sensors, integrated electronics available
  • Customizable for flexible integration
  • High torque densities
  • Precision joint encoders, no backlash
  • Industrial Automation, Medical Robots (Pick-and-place, manipulation, robotic arms)

EC frameless DT

Download robotics white paper now.

Learn about our High-Performance motor platform for robotics. Read about our unique system features, core applications, and system integration considerations.

Our product recommendations.

Robot applications involving lots of axes require absolute repetition accuracy, and outstanding efficiency with maximum dynamic response and lifetime. maxon has a variety of drive solutions that meet these requirements. We can also provide design and simulation support, including for highly complex robot systems.

HEJ 90-48-140 front

High Efficiency Joint Modules

 

  • Up to 140 Nm peak @ 2kg
  • Up to 26 rad/s
  • Up to 86% Efficiency
  • Integrated Electronics and Output Bearing
  • IP67
  • EtherCAT 
ANYDrive_V2023_Front

High Precision Joint Module

 

  • 12 Nm - 120 Nm
  • 4.2 rad/s - 22 rad/s
  • Integrated encoders and output bearing
  • Highly customizable 

EC frameless DT platform

 

  • ∅42 ... 90 mm
  • up to 15`000 rpm
  • up to 2840 mNm
TSX_MAG_Encoder_EC_frameless_DT50_Stecker_90grad

TSX MAG

 

  • for motors DT 38 … 90
  • 2560 cpt 
  • RS 422 line driver

Corporate Blog

Success stories

The field of application of robotics is becoming ever more diverse and complex. For maxon drives, this means meeting the highest standards for precision, speed, and safety.
Expert Blog

Pushing Robotic Possibilities with Next-Generation Drive Systems

We can by no means predict the future, but we can extrapolate a few trends to form a vision. First, imagine that, very soon, autonomous robots will have permeated virtually all aspects of society. Autonomous cars and sidewalk delivery robots are…
Learn more
Drone pilots will be able to quickly inspect and repair with AERASmaxon Story

World’s first stable drone with robot arm to increase workplace safety

A newly designed drone equipped with a six-axis robotic arm can maintain stability for precision tasks, such as maintenance and contact-based inspection. Launching this summer, the AERAS drone is set to reduce work at height accidents and speed up…
Learn more
Image2maxon Story

Motorized Precision in Pipelines

Deep underground, where light fades and sludge builds up, robots are taking on the dirty work—and a Swiss drive system is powering their precision
Learn more

ANYbotics

Autonomous robot

It works in places that are too dangerous for people. maxon developed a customized drive system for the latest generation of the ANYmal robot from Zürich start-up ANYbotics. Its centerpiece is the new EC flat DT motor in combination with a series elastic actuator (SEA) that reaches its top speed in four milliseconds.

Learn more

Contact

What challenges are you facing?

Our robotic solutions experts are happy to help you.