Drive system for Industrial automation and robotics.

Robots are driving the world. And we are driving the robots.

Complex mechatronic systems work only if every single component is very high quality. maxon guarantees this and is also the only vendor worldwide that develops and produces DC motors, gearheads, sensors, and controllers all from a single source. Our customers benefit from this, e.g. when it comes to multi-axis robot controllers. The various interfaces are designed to be compatible right from the outset. This cuts down on development time and saves money.
maxon is also your partner of choice when it comes to drives for humanoid robots, hand-held tools, packaging machines, or welding systems.

Kenshiro: Strong robot with 160 muscles.

The tendon-controlled humanoid robot created by the University of Tokyo has more than 160 artificial muscles and is the result of many years of experience.

To the application story

High speed, torque, efficiency.

Microdrives by maxon are designed to master demanding automation applications.
They have high power density and high torque density. In addition, they accelerate extremely fast, are efficient and feature a long life span.

Benefits of maxon motors.

  • High quality
  • Long service life
  • Low power consumption
  • Excellent control properties
  • Robust design: resistant to vibration, shock, as well as high and low temperatures.
  • Compact design: Top volume-to-performance ratio
  • Low electromagnetic interference
  • Low-noise

Industrial automation

Quality

maxon's basic quality standards apply to industrial automation. From the customer's specification to the finished product, we are always focused on delivering the highest quality. Quality is a tradition at maxon: The company has been ISO 9001 certified in Switzerland since 1988.

Industry navigator

From outer space to the Earth's core: Learn more about the wide range of applications for our drive systems.

Herger Felix

Project requests

+41 (41) 666 15 69

Contact